IESNA:LM-63-2002
[TEST]P956084
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]56953
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6239.3 6814.7 7440.5 8105.3 8680.6 9162.7 9528.1 9741.9 9776.9 9671.9
9563.1 9555.3 9621.4 9765.2 10103.4 10947 13042.3 16187.3 18990.1 21143.7
22799.8 24362.5 25773.6 27099.3 27989.5 26706.6 21618 15122.1 10457.2 7032.4
2966.1 940.8 447.1 194.4 62.2 0 0
6239.3 6826.3 7487.2 8128.6 8707.8 9189.9 9578.6 9792.4 9823.5 9730.2
9609.7 9605.8 9656.4 9804.1 10150.1 10810.9 12614.7 15681.9 18807.4 21038.8
22760.9 24494.7 25820.3 27118.7 28078.9 27250.9 22539.3 16094 10958.7 7292.8
3156.6 1022.4 520.9 229.4 81.6 0 0
6239.3 6818.5 7460 8078.1 8630.1 9088.8 9442.6 9664.1 9687.5 9605.8
9516.4 9500.9 9555.3 9703 10033.5 10651.6 12117.1 14881.1 17991 20409
22197.2 24078.7 25863.1 27499.7 28883.6 29280.1 26108 20315.7 13707.1 8902.2
4120.7 1624.9 913.5 505.4 233.2 77.7 0
6239.3 6771.9 7366.7 7957.6 8455.2 8878.9 9217.1 9392 9450.3 9415.4
9349.3 9341.5 9388.1 9458.1 9652.5 10045.1 10713.8 12253.2 14881.1 17897.7
20580 23071.9 25614.3 28008.9 30298.6 32086.8 33295.8 33393 31301.6 24832.9
13955.9 4995.3 2005.9 1072.9 493.7 112.7 0
6239.3 6694.2 7219 7759.3 8229.7 8630.1 8948.9 9162.7 9259.9 9283.2
9279.3 9302.6 9368.7 9430.9 9555.3 9839.1 10336.7 11086.9 12490.3 14861.6
17959.9 21268.1 24595.8 28059.5 30916.7 33614.6 36261.9 39220.3 41525.5 39830.6
31511.5 17357.4 6830.2 3055.5 1290.6 132.2 0
6239.3 6651.4 7114 7580.5 8008.1 8400.7 8719.5 8968.3 9104.4 9201.5
9271.5 9384.3 9555.3 9691.4 9819.6 10021.8 10453.3 11145.3 12202.6 13497.2
15405.9 17905.5 20751.1 23806.6 26959.3 30454.1 34357.1 38940.4 45253.6 49004.9
44833.7 33700.1 18329.2 6538.7 1624.9 93.3 0
6239.3 6628.1 7082.9 7553.3 7969.2 8361.9 8700.1 8945 9092.7 9186
9283.2 9395.9 9559.2 9703 9854.6 10080.1 10499.9 11180.2 12245.4 13617.7
15448.6 17897.7 20677.2 23670.6 26885.5 30419.1 34407.6 39231.9 45245.8 48779.4
44223.4 33054.8 18239.8 6670.8 1605.5 105 0
6239.3 6550.3 6923.5 7331.7 7724.3 8105.3 8447.4 8735.1 8941.1 9100.5
9267.6 9469.8 9691.4 9878 10060.7 10321.1 10741 11390.2 12354.2 13668.2
15339.8 17384.6 19837.5 22663.7 25859.2 29455 33381.3 37622.5 42831.7 46812.4
41370 25835.8 11720.6 3988.5 948.5 81.6 0
6239.3 6499.8 6779.7 7102.3 7452.2 7806 8155.8 8462.9 8742.8 8987.7
9244.3 9489.2 9722.5 9928.5 10161.7 10499.9 10985.9 11736.1 12863.5 14402.9
16439.9 18869.6 21688 24766.8 27900.1 31196.6 34582.6 38178.4 41754.9 42960
38170.7 25583.2 11005.3 3300.4 1329.5 369.3 0
6239.3 6410.4 6612.5 6845.8 7137.3 7456.1 7767.1 8089.7 8385.2 8684.5
8987.7 9263.7 9497 9745.8 10010.1 10325 10814.8 11600.1 12813 14581.7
16883.1 19538.2 22379.9 25260.5 28129.4 31010 33976.1 36817.8 38112.3 35643.8
28067.2 14080.3 3801.9 1442.2 785.3 217.7 0
6239.3 6317.1 6418.1 6581.4 6799.1 7036.2 7320 7596 7895.4 8175.3
8501.8 8816.7 9127.7 9454.2 9792.4 10196.7 10752.6 11615.6 12914 14853.9
17400.1 20420.7 23336.2 25847.5 28020.6 30077 31748.6 32145.1 30123.7 24611.3
15355.3 5613.4 1127.4 346 120.5 42.8 0
6239.3 6270.4 6313.2 6437.6 6616.4 6814.7 7051.8 7296.7 7561 7844.8
8148 8459 8801.1 9151 9539.7 10006.2 10616.6 11514.6 12774.1 14500.1
16813.1 19495.5 21956.2 23487.8 24191.5 24319.8 23798.8 22150.6 19130 14667.3
8634 2938.9 668.6 190.5 54.4 23.3 0
6239.3 6208.2 6212.1 6278.2 6398.7 6546.4 6725.3 6915.7 7106.2 7285
7483.3 7666 7879.8 8085.9 8311.3 8583.4 8983.8 9613.6 10608.8 12058.8
13920.9 15810.2 17112.5 17295.2 16253.3 14317.4 11549.5 8109.2 4622.2 2114.8
905.8 342.1 128.3 50.5 23.3 3.9 0
6239.3 6099.4 6017.7 5971.1 5932.2 5862.2 5741.7 5551.2 5298.6 4999.2
4657.1 4295.6 3934.1 3611.4 3362.6 3179.9 3047.7 2997.2 3257.7 3860.2
4528.9 5077 5045.9 4159.5 2915.6 1943.7 1345.1 936.9 625.9 388.7
244.9 155.5 77.7 31.1 7.8 0 0
6239.3 5998.3 5811.7 5578.5 5244.1 4828.2 4338.4 3790.2 3207.1 2635.7
2219.7 2002 1955.4 1974.8 2040.9 2099.2 2145.9 2149.7 2099.2 1994.3
1877.6 1761 1636.6 1500.5 1321.7 1100.1 859.1 618.1 462.6 338.2
217.7 128.3 50.5 19.4 7.8 0 0
6239.3 5908.9 5574.6 5127.5 4513.3 3840.8 3137.2 2515.2 2157.5 2037
1974.8 1920.4 1877.6 1834.9 1811.5 1796 1776.6 1733.8 1640.5 1504.4
1368.4 1232.3 1100.1 948.5 796.9 664.8 567.6 482 381 260.5
132.2 66.1 31.1 11.7 0 0 0
6239.3 5819.5 5349.1 4633.8 3840.8 3036.1 2402.4 2161.4 2091.4 2033.1
1974.8 1916.5 1858.2 1799.9 1714.4 1617.2 1504.4 1372.3 1228.4 1088.5
956.3 839.7 746.4 672.5 602.6 536.5 466.5 369.3 252.7 171
112.7 62.2 27.2 11.7 0 0 0
6239.3 5765.1 5123.6 4287.8 3347.1 2554 2231.4 2165.3 2103.1 2037
1982.6 1916.5 1846.5 1761 1652.2 1516.1 1368.4 1216.8 1057.4 901.9
773.6 692 633.7 579.2 520.9 462.6 396.5 314.9 248.8 198.3
143.8 93.3 31.1 3.9 0 0 0
6239.3 5687.3 4905.9 3914.6 2942.8 2367.4 2239.2 2177 2114.8 2048.7
1990.4 1928.2 1854.3 1753.2 1617.2 1473.3 1298.4 1123.5 933 796.9
707.5 653.1 610.3 563.7 513.1 450.9 373.2 307.1 256.6 202.1
147.7 93.3 27.2 0 0 0 0
6239.3 5679.5 4836 3770.8 2787.3 2344.1 2262.5 2196.4 2130.3 2068.1
2005.9 1935.9 1862.1 1753.2 1621.1 1446.1 1247.9 1049.6 886.3 761.9
684.2 633.7 587 536.5 478.2 404.3 322.7 268.2 217.7 167.2
112.7 62.2 15.5 0 0 0 0
6239.3 5679.5 4785.4 3693.1 2721.2 2344.1 2278 2211.9 2138.1 2068.1
2005.9 1939.8 1866 1768.8 1644.4 1473.3 1263.4 1053.5 874.7 742.5
664.8 618.1 571.5 517 450.9 357.6 276 229.4 186.6 139.9
89.4 35 3.9 0 0 0 0
6239.3 5699 4808.7 3704.7 2721.2 2344.1 2278 2211.9 2142 2075.9
2009.8 1943.7 1873.7 1780.4 1656 1465.6 1255.6 1037.9 859.1 730.8
660.9 614.2 563.7 513.1 443.2 334.3 260.5 217.7 171 124.4
77.7 27.2 0 0 0 0 0
